A-Series* II Powerpanel
The A-Series II Powerpanel is the right product for commercial construction. From design through manufacture and delivery, GE commits its considerable resources to giving our panelboard customers the products they need, when they need them.
The new A-Series II Powerpanel products are listed below.
Specifications |
AQP |
AEP |
ADP |
---|---|---|---|
Max Amperage |
800A | 800A | 800A |
Fully Rated |
65 kAIC at 240V
|
14kAIC at 480Y/277V, 65kAIC at 240V
|
100kAIC at 480V
|
Series Rated |
200kAIC at 240V
|
100kAIC at 480V, 200kAIC at 240V | 100kAIC at 480V |
Mains |
125A-800A MCB (SG, SK)
600A-800A Main Lugs
|
125A-800A MCB (SG,SK)
600A-800A Main Lugs
|
125A-800A MCB (SG, SK) 600A-800A Main Lugs |
Breakers | 15A-100A 1P, 2P, 3P QB Breakers Double Branch TQD, SE Center-mounted SF, SG |
15A-100A 1P, 2P, 3P TEY Breakers Double Branch TED, SE Center-mounted SF, SG |
15A-100A 1P, 2P, 3P FB 15A-100A 1P, 2P, 3P THED 15A-150A 3P THED Breakers Double Branch TED, SE Center-mounted SF, SG |
Features and Benefits
- Symmetrical design, no required top or bottom mountings
- Single-piece deadfront – no filler plates needed
- Smaller, lighter panel than Spectra Series panelboards
- Easy-to-install galvanized enclosures with removable endwalls
- Ready-to-install hinged trim options
- Branch-bus direct connection
- Up to 600A breaker mounted as a branch device
- Deeper (8"), wider (30") A-Series box to accommodate larger wire sizes
- Double branched 150A (ED/SE) and 225A (QD) breakers
- Vertically mounted main circuit breakers in 800A
- Captive hardware on branch breakers
- Staggered, center-mounted, larger frame breakers (SG, SF) for easy installation
- Bus-connected TVSS for maximum surge protection
- Narrow design to minimize footprint
- Enclosure available in NEMA Type 1, Type 3R/12, Type 4/4X
Contact us
Contact us