SMISSLINE TP
SMISSLINE TP touch-proof system is the complete line protection solution for buildings and machines where safety, availability, and flexibility matter. SMISSLINE TP plug-in distribution system ensures that load-free devices and components can be snapped on and off under voltage with no need for added personal protective equipment to guard against electrical shock.*
* Refer to your local regulations to comply with safety policies.
Benefits
- Safer: The SMISSLINE TP plug-in socket system allows for load-free plugging in and unplugging under voltage without additional personal safety equipment for protection against electrical hazards.**
- Economical: Saves time thanks to the plug-in technology and saves space thanks to the vertical installation of the bus bar socket
- Easier: Quick maintenance of the switchboard as the wiring is already integrated into the plug-in socket system. Thus the installation is better arranged and tidier to check, even by not highly qualified personnel
- Flexible: rapid replacement, easy expansion, and modification even under voltage as no tools are needed thanks to the snap-on installation
** Refer to your local regulations to comply with safety policies.
Features
- Easy phase balancing - Movable contact in the back of the MCB to accommodate to the desired phase
- Directly pluggable devices such as MCBs, RCDs, RCBOs, motor starters, and switch disconnectors
- Completely finger-safe (IP20)
- 250A direct feed busbar system available
- Prefabricated for cabinet installation both vertically and horizontally
- Excellent safety for maintenance and servicing
Technical specifications
- 125A and 250A systems
- Up to 600V 3 phase, 3/4-wire system voltage
- Maximum short circuit rating is equal to 50 kA at 480 Y/277V
Standards and certifications
- UL 489 UL File #312425
- UL 508 recognized, UL File #E222110
- UL 508 UL File #257901IP20
Applications
SMISSLINE TP is the complete line protection solution for applications with high availability, easy and fast installation, and maintenance requirements:
- Information Technology & Communication: Data Centers, Communication Centers
- Infrastructure: Airports, train stations
- Health: Hospitals
- Industry: Process and factory automation, machinery