Spectra Series Integrated Submetering Panelboard
Suitable for either new construction or retrofit, the Spectra Series Integrated Submetering Panelboard combines the benefits of a multi-tenant digital meter with a reliable Spectra Series panelboard. Submetering allows you to measure and bill energy use (electrical, water, gas) in master-metered commercial and/or residential buildings.
Features & Benefits
- Factory assembled/wired internal meters minimize installation labor
- Factory installed/wired CTs eliminate lengthy wiring runs and wiring errors
- Small footprint takes up less wall space than separate panels and meters
- UL Listed
- Power line communication standard on all meters
- Optional Modbus RS-485 communication
- IEC optical front panel interface for programming
- Real-time, per phase viewing of voltage, current, power factor, phase angle, watts, VARs, VA and frequency
- Event reporting with time and date stamps
- Meets ANSI C12.1 and C12.16 revenue certifiable accuracy specifications and Canada (AE-1148)
- Data can be accessed and collected through third party read-bill-collect service