T&B Fittings Stainless Cylinder Conduit Hub
T&B Fittings® Stainless Cylinder Conduit Hub was designed to provide extra confidence in hygiene-critical applications.
Made of 316 stainless steel for hygiene and corrosion resistance, the T&B® food and beverage conduit hub features an NSF-certified seal to cover exposed threads, helping reduce the opportunity for microbes to pool and grow within those threads. The hub is UL Type 4X, IP66 and IP67 rated to withstand harsh washdown environments.
Features and Benefits
- All rounded components encourage water run-off and prevent pooling.
- Robust 316 stainless steel construction resists corrosion.
- Available in 1⁄2" to 2" NPT trade sizes.
- NSF-certified TPE sealing ring covers exposed conduit threads, which helps eliminate the creation of a place for microbes to collect and multiply.
- The sealing ring was tested to withstand high-pressure washdown in accordance with the IP67 rating.