T&B Fittings Stainless Dome Drain
T&B Fittings® Stainless Dome Drain is a drain fitting ideal for draining moisture from enclosures and conduit systems.
Made of 316 stainless steel for hygiene and corrosion resistance, the NSF-certified T&B® Fittings drain fitting features slotted threads for easy draining and an optional screen to prevent clogging. The drain fitting is UL Type 4X listed and IP56 rated, making it suitable for use in washdown environments.
Features and benefits
- All rounded components encourage water run-off and prevent pooling
- Robust 316 stainless steel construction resists corrosion
- Available in 1⁄2" and 3⁄4" NPT trade sizes
- An optional screen prevents contaminants from clogging the drain
- Slitted threads allow for easy and immediate draining — no waiting until the water level exceeds the fitting height to drain