EK6 IEC Indoor Grounding Switch
Designed for high-speed closing and dimensioned to conduct the rated short-circuit current when closed under load; rated voltage 12-40,5 kV, short-circuit current up to 120 kA.
Features
- 12 kV to 40.5 kV operating voltages
- Short time withstand current up to 50kA
- Up to 100kA fault making capacity
- Compact dimensions
- Visible knifes position
Benefits
- Easy application in wide range of configurations
- Ability to close at high short circuits currents
- Smart grid and network automation ready
- Suitable for compact, wall mounted applications
- High mechanical endurance
- Position indication from operating device