Enclosed Rotary Switches (ERS)
The eOT series of rotary enclosed switches are suitable for use as motor disconnects.
The range is UL508 and 98 listed:
-
Plastic enclosed disconnect switches, from 16 to 80 Amperes - UL/NEMA 3R/12 and 4/4X versions
-
Sheet steel enclosed disconnect switches, from 16 up to 100 Amperes - UL/NEMA 1 and 3R/12 versions
-
Stainless steel enclosed disconnect switches, from 16 up to 100 Amperes – UL/NEMA 4/4X versions