Skip to main content

Enclosed Rotary Switches (ERS)

Enclosed Rotary Switches (ERS)

The eOT and eOS series of rotary enclosed switches are suitable for use as motor disconnects.

The range is UL508 and 98 listed:

  • Plastic enclosed disconnect switches, from 16 to 80  Amperes - UL/NEMA 3R/12 and 4/4X versions
  • Sheet steel enclosed disconnect switches, from 16 up to 100 Amperes - UL/NEMA 1 and 3R/12 versions
  • Stainless steel enclosed disconnect switches, from 16 up to 100 Amperes – UL/NEMA 4/4X versions