Skip to main content

Steel AC Disconnects

Fusible and Non-Fusible AC Disconnects allow you to easily and safely disconnect the power to your AC units as needed for maintenance.

Features and benefits

  • Two styles available: puller or non-automatic styles
  • 15A Duplex GFCI receptacle included (meets latest UL requirements)
  • Smart GE design allows cover to be closed while cords are plugged in to the GFCI receptacle
  • Disconnect switch positioned above GFCI receptacle allows easier access
  • On pullout model, handle stores inside enclosure in OFF position
  • Large, easy-to-read ON/OFF markings
  • Cover conveniently stores in up position
  • Padlock ring for extra security