SecoGear* Metal Clad Switchgear
ABB is committed to our customers and channel partners by providing a reliable medium-voltage portfolio that helps protect and control electrical equipment in commercial applications worldwide.
SecoGear* is rated for 5kV - 15kV applications, 1200A - 2000A and up to 40kA short circuit rating, and is designed to house GE’s SecoVac* VB2+ embedded pole vacuum circuit breakers.
SecoGear is available in standard IEEE metal-clad construction.
Safety
- Optional integral remote racking motor
- Electrical/Mechanical interlocks for VCB and LV compartments
- Lifting truck interlocks with section to help assure safe transfer of breaker
- Ease of handling – breakers are ~100lbs lighter than other offerings
Reliability
- Combination of electrical and mechanical interlocks for VCB
- Automatic spring discharge in breakers mechanism
- Mechanical position indicator to show VCB position
- Voltage transformer blown-fuse indication
Ease of Maintenance
- Front mounted, easily accessible operating mechanism with only ~86 parts
- Only 7 spare parts needed to completely refresh the VCB operating mechanism
- No special tools required for maintenance
- Integrated manual spring charging handle
Applications
Utilities and Power Plants
- Power generation stations
- Transformer stations
- Switching stations
- Main and auxiliary switchgear
- E-House
Industrial
- Oil & Gas
- Mining
- Pulp and Paper
- Cement
- Textiles
- Chemicals
- Automotive
- Petrochemical
- Data Centers
- Metallurgy
Transportation
- Airports
- Ports
- Railways
- Underground Transportation
Services
- Supermarkets
- Shopping malls
- Hospitals
- Sports stadiums
- Large infrastructure and civil works
Contact us
Contact us