DPA 300-500 UL
Today’s data centers require continuous uptime. That target is why ABB’s Conceptpower DPA 300-500 UL is based on Decentralized Parallel Architecture (DPA). Only a truly redundant architecture like DPA allows online modules to be swapped out while the system is running. Each high-reliability, standardized module is self-contained and can be swapped at any time, so no load has to be ever switched off – making routine maintenance safe and easy.
Conceptpower DPA 300-500 UL is designed to secure the continuity of critical operations for data centers, colocations, server rooms, and other IT applications. It also protects industrial automation processes, healthcare facilities and many other vertical markets where operations are of a critical nature.
Features & Benefits
Maximized availability
- 99.9999% availability
- Decentralized parallel architecture
- Replace or add modules with no downtime
- Short mean-time-to repair
- No single points of failure
Cost effective “right-sizing”
- Scalable from 100kW up to 3MW
- Optimized cabinets – available in 300kW and 500kW
- Vertical and horizontal scalability
- Pay as you grow
Low total cost of ownership
- > 96% true online efficiency
- Small footprint/high power density
- Unity power factor (kW = kVA)
- Low input harmonic distortion (THDi < 3.5%
Efficient service concept
- Simple power upgrade
- Fast service – low MTTR
- Reduced spare parts needed
- Online-swap modularity (OSM)
- Online serviceability