Skip to main content

Uninterruptible Power Supplies (UPS)

ABB has the bases covered when it comes to power protection of sensitive loads. Covering applications from computer rooms to large data centers and complete industrial plant protection, ABB has the UPS or voltage conditioning technology for every need. From a few kW to applications of many MW and a wide range of supply voltages.

Tech Support:  1-800-637-1738
Service Hotline:  1-800-292-3739

3 Phase MegaFlex UL UPS

Discover the exceptional performance of our 3 phase high power UPS, featuring effortless installation and industry-leading innovation.

1000 kW–1600 kW double conversion UPS offers superior power protection for critical UL applications, with options for 415V or 480V 3 phase input at 60 Hz configurations.

3 Phase TLE UL UPS

Monolithic

Providing industry-leading reliability, efficiency, clean input performance and unity power factor at the output with the ability to scale from 40kW to 150kW vertically.
Providing world-class energy efficiency up to 97% in double conversion mode and 99% in eBoost operating mode across the operating load range.

3 Phase DPA UL UPS

Modular

DPA 60 UL, an energy-efficient modular UPS (uninterruptible power supplies) uses a 20 kW power module for power ratings from 20 to 60 kW at 208V with internal batteries.
Modular decentralized parallel architecture for small to mid-sized data centers from 20 kW to 600 kW at 208V.
Modular UPS for medium-sized and large data centers from 100 kW to 500 kW at 480V. Parallel up to 6 x 500kW for total of 3 MW.

UPS Energy Storage Systems

Lithium-ion 34.6 kWh-parallel up to 5 MW. UL Listed, reliable, lightweight and compact UPS energy storage for critical applications.
Nickel Zinc BC2 battery cabinets have nominal energy storage at C/2 of 38 kWh and are UL-listed, Seismic rated, and have a small footprint.

Single-phase PowerValue UL UPS

1-10 kVA

100-125 VAC double-conversion online UPS that guarantees clean, reliable power for your critical single-phase UL applications.
Double-conversion online UPS, up to 40 kW of clean, reliable power for your critical UL single-phase applications.

Medium Voltage HiPerGuard UPS

Complete power protection for medium voltage

ABB’s medium voltage UPS provides a continuous and reliable power supply of up to 24 kV for mission-critical facilities.