Homac Substation Connectors
e-Catalog
Homac® Substation Connectors encompasses a broad line of high-quality substation connectors that are reliable and can help save money and time. Our connectors are made in plants ISO 9001-2008 certified for design and manufacturing. We also offer prefabricated bus assemblies, A-Frames, and jumpers to help save Utility companies time and money on a job site.
Benefits
- Substantial product offering - With weldment and bolted products up to 500 kV, the wide Homac product offering includes a full line of couplers, taps, bus supports terminals and expansion connectors.
- Quality and reliability - Homac products are made in plants that are ISO 9001-2008 certified for both design and manufacturing to ensure quality and reliability.
- Time and cost savings - Prefabricated bus assemblies, A-frames and jumpers are also available to save time and money on the jobsite.
Products
- Welded Aluminum
- Bolted Aluminum
- Bolted Bronze
- EHV 345-500 kV Welded and Bolted Aluminum
Application
|
| Homac Substation connectors and Blackburn flexible braids application |