Skip to main content

Steel City Hangers, Clamps & Fasteners

Steel City® Hangers, Clamps & Fasteners

Help provide a smart, safe and reliable flow of electricity.

Download Steel City® catalog

Complete any metal framing project
Steel City® hangers, clamps & fasteners from ABB Installation Products are manufactured using high-carbon spring steel or low-carbon steel, with a focus on strength and resilience.
 

Key benefits

Finishes help protect against corrosion.

  • Zinc phosphate – Withstands 24-72 hours of salt spray testing (ASTM B117)
  • Pre-galvanized – Low-carbon steel with a zinc coating prior to fabrication (ASTM A525)
  • Electro-galvanized – Electro-plated layer of zinc and a clear conversion coat after fabrication (ASTM B633)
  • Painted – Painted alternate colors for various applications
     

Applications

  • Maintenance, Repair & Operations (MRO)
  • Wastewater 
  • Food & Beverage 
  • Renewable Energy
  • Utility
     

Technical data  

Steel City hangers, clamps & fasteners load limits are specified with a safety factor of three, with products designed to support a static load limit up to 1,250 lbs. and accommodate various threaded rod sizes.