Drawings-Outline and Dimensional (66361)
Title Sort descending | Format | Date | ID |
---|---|---|---|
1SEB621078_ZLBM/XLBM123 Double V-clamp kit f/SWBDs 2D DXF drawing, Inline II, Fuse switch disconnector 15.41 MB |
Format: dxf | Date: | ID: 9AKK107991A0746 |
1SEB621078_ZLBM/XLBM123 Double V-clamp kit f/SWBDs 3D IGS drawing, Inline II, Fuse switch disconnector 64.79 MB |
Format: igs | Date: | ID: 9AKK107991A0747 |
1SEB621078_ZLBM/XLBM123 Double V-clamp kit f/SWBDs 3D STP drawing, Inline II, Fuse switch disconnector 8.4 MB |
Format: stp | Date: | ID: 9AKK107991A0748 |
1SEB621078_ZLBM/XLBM123 Double V-clamp kit f/SWBDs Dimensional drawing, Inline II, Fuse switch disconnector 1.79 MB |
Format: PDF | Date: | ID: 9AKK107991A0745 |
1SEB621558_V-Clamp 300 STS kit w/ copperbars 2D DXF drawing, Inline II, Fuse switch disconnector 11.52 MB |
Format: dxf | Date: | ID: 9AKK107991A0750 |
1SEB621558_V-Clamp 300 STS kit w/ copperbars 3D IGS drawing, Inline II, Fuse switch disconnector 48.87 MB |
Format: igs | Date: | ID: 9AKK107991A0751 |
1SEB621558_V-Clamp 300 STS kit w/ copperbars 3D STP drawing, Inline II, Fuse switch disconnector 7.23 MB |
Format: stp | Date: | ID: 9AKK107991A0752 |
1SEB621581_910A Cable connection kit 2D DXF drawing, Inline II, Fuse switch disconnector 10.82 MB |
Format: dxf | Date: | ID: 9AKK107991A0754 |
1SEB621581_910A Cable connection kit 3D IGS drawing, Inline II, Fuse switch disconnector 6.5 MB |
Format: igs | Date: | ID: 9AKK107991A0755 |
1SEB621581_910A Cable connection kit 3D STP drawing, Inline II, Fuse switch disconnector 1.77 MB |
Format: stp | Date: | ID: 9AKK107991A0756 |
1SEB621779_V-Clamp 300 STS kit 2D DXF drawing, Inline II, Fuse switch disconnector 11.3 MB |
Format: dxf | Date: | ID: 9AKK107991A0758 |
1SEB621779_V-Clamp 300 STS kit 3D IGS drawing, Inline II, Fuse switch disconnector 48.87 MB |
Format: igs | Date: | ID: 9AKK107991A0759 |
1SEB621779_V-Clamp 300 STS kit 3D STP drawing, Inline II, Fuse switch disconnector 7.23 MB |
Format: stp | Date: | ID: 9AKK107991A0760 |
ZLBM123 Double V-clamp adap. kit for CDC_DXF, Inline II, Fuse switch disconnector 14.23 MB |
Format: dxf | Date: | ID: 9AKK107991A3496 |
ZLBM123 Double V-clamp adap. kit for CDC_IGS, Inline II, Fuse switch disconnector 57.97 MB |
Format: igs | Date: | ID: 9AKK107991A3494 |
ZLBM123 Double V-clamp adap. kit for CDC_PDF, Inline II, Fuse switch disconnector 1.38 MB |
Format: PDF | Date: | ID: 9AKK107991A3432 |
1sep622529r0001_ZLBM123 Double V-clamp adap. kit for CDC_Simplified 3D, Inline, Fuse switch disconnector 16.97 MB |
Format: stp | Date: | ID: 9AKK107991A0407 |
ZLBM123 Double V-clamp adap. kit for CDC_STP, Inline II, Fuse switch disconnector 16.93 MB |
Format: stp | Date: | ID: 9AKK107991A3495 |
1SEP101861R0001_drawing_CE-XR2/3-50-4P(STP-file),SlimLine XR,Switch Disconnector Fuse 2.08 MB |
Format: stp | Date: | ID: 9AKK108468A5268 |
1SEP101889R0002_drawing_XLP00-A40/95-B-3BC-below(STP_file),XLP 00 ,EasyLine 2.19 MB |
Format: stp | Date: | ID: 9AKK108469A0340 |
1SEP101889R0002_XLP00-A40/95-B-3BC-below_2d_dimension, 205.56 KB |
Format: PDF | Date: | ID: 9AKK108471A7468 |
1SEP101889R0002_XLP00-A40/95-B-3BC-below_2d_dxf_dimension,XLP 00,EasyLine 11.16 MB |
Format: dxf | Date: | ID: 9AKK108471A7469 |
1SEP101890R0001_XLP00_2d_dimension,XLP 00,EasyLine 559.83 KB |
Format: PDF | Date: | ID: 9AKK108471A5654 |
1SEP101890R0001_XLP00_2d_dxf_dimension,XLP 00,EasyLine 11.24 MB |
Format: dxf | Date: | ID: 9AKK108471A5655 |
1SEP101890R0012_XLP00-EFM-6BC_2d_drawing,XLBM-EFM [Obsolete],Fuse Monitors 916.04 KB |
Format: PDF | Date: | ID: 9AKK108471A4721 |