BIM Files (66366)
Title Sort descending | Format | Date | ID |
---|---|---|---|
748 KB |
Format: rfa | Date: | ID: 1TQC1300E0086 |
3.59 MB |
Format: PDF | Date: | ID: 9AKK108469A7244 |
THHQL21100 - 2P 100A 22K Breaker for 125A Sockets Outline Drawing 226.34 KB |
Format: PDF | Date: | ID: DEE-863 |
THQL21100 - 2P 100A 10K Breaker for 125A Sockets Outline Drawing 226.32 KB |
Format: PDF | Date: | ID: DEE-856 |
THQD22100 - 2P 100A 22K Breaker for 200&225A Sockets Outline Drawing 61.83 KB |
Format: PDF | Date: | ID: DEE-882 |
1 page outline drawing in .pdf format. 44.05 KB |
Format: PDF | Date: | ID: TMQD22100 |
TEB132100 - 3P 15A 10K Breaker for 225A Sockets Outline Drawing 128.86 KB |
Format: PDF | Date: | ID: DEE-851 |
THQD32100 - 2P 100A 22K Breaker for 200&225A Sockets Outline Drawing 65.95 KB |
Format: PDF | Date: | ID: DEE-883 |
1 page outline diagram in .pdf format. 83.49 KB |
Format: PDF | Date: | ID: TMQD32100 |
TLC18415C 103.33 KB |
Format: PDF | Date: | ID: 1TQC164200E0012 |
TM815RCUFL, TM820RCUFL 60.25 KB |
Format: PDF | Date: | ID: 9AKK108467A0412 |
PLM1212W, PM1210C, PM1210W, PM1212C, PM1212W 372.53 KB |
Format: PDF | Date: | ID: 9AKK108467A0411 |
PLM2412C, PLM2412W, PM2410C, PM2410W, PM2412C, PM2412W 376.08 KB |
Format: PDF | Date: | ID: 9AKK108467A0419 |
PM2415C, PM2415W, PM2420C, PM2420W 383.95 KB |
Format: PDF | Date: | ID: 9AKK108467A0420 |
PLM3212C, PLM3212W, PLM3220C, PLM3220W, PM3210C, PM3210W, PM3212C, PM3212W, PM3215C, PM3215W, PM3220C, PM3220W 395.48 KB |
Format: PDF | Date: | ID: 9AKK108467A0421 |
PLM4020C, PLM4020W, PM4015C, PM4015W, PM4020C, PM4020W 395.63 KB |
Format: PDF | Date: | ID: 9AKK108467A0422 |
PLM4222C, PLM4222W, PM4222C, PM4222W 398.58 KB |
Format: PDF | Date: | ID: 9AKK108467A0423 |
PLM4020R, PM4020R 400.98 KB |
Format: PDF | Date: | ID: 9AKK108467A0424 |
PM815RFL, PM820RFL 450.93 KB |
Format: PDF | Date: | ID: 9AKK108467A0425 |
PLM2412R, PM2410R, PM2412R 242.05 KB |
Format: PDF | Date: | ID: 9AKK108467A0426 |
PLM3220R, PM3220R 248.59 KB |
Format: PDF | Date: | ID: 9AKK108467A0427 |
PM6020C, PM6020W 1.9 MB |
Format: PDF | Date: | ID: 9AKK108467A0428 |
TMC42420R, TM4240R 278.36 KB |
Format: PDF | Date: | ID: 9AKK108467A3631 |
TM30420R 256.32 KB |
Format: PDF | Date: | ID: 9AKK108467A3635 |
TM24415R 276.41 KB |
Format: PDF | Date: | ID: 9AKK108467A3636 |