Publication Library
Title![]() |
Date | Size | Publication Number |
---|---|---|---|
Date: 08/30/2018 | Size: 217.71 KB | Publication Number: 9AKK107046A6437 | |
The Elastimold 35 k grounding aid device (GAD) provides a permanent, reliable and direct 600 amp or 900 amp, 25 kA-rated ground connection with a removable insulated cap with a capacitive test point for safer operation. |
Date: 04/08/2019 | Size: 224.32 KB | Publication Number: 7TKK000551 |
Elastimold molded vacuum interrupters (MVs) provide a dead-front and shielded solution that does not rely on oil, gas or air for insulation or interruption, resulting in long-life, maintenance-free operation. |
Date: 05/03/2022 | Size: 459.28 KB | Publication Number: 7TKK000015 |
Elastimold switchgear and Yampa Valley Electric Association work together to redesign the system to enhance safety, reliability and redundancy and incorporate provisions for future expansion and ease of component replacement. |
Date: 02/04/2021 | Size: 441.69 KB | Publication Number: 7TKK001414 |
A Midwest municipal utility improves the safety and reliability of its distribution system while also reducing maintenance by replacing oil-insulated switchgear with Elastimold solid-dielectric switchgear. |
Date: 04/21/2022 | Size: 895.85 KB | Publication Number: 7TKK001576 |
In today's working environments, safety is everyone's responsibility. ABB's Elastimold engineers fully understand the importance of safety, and the Elastimold Tru-Break module is the one way to help ensure the safety of electrical crews. |
Date: 11/16/2020 | Size: 350.36 KB | Publication Number: 7TKK001387 |
Date: 02/21/2019 | Size: 168.57 KB | Publication Number: 7TKK000082 | |
Date: 02/21/2019 | Size: 171.69 KB | Publication Number: 7TKK000088 | |
Date: 02/21/2019 | Size: 127.07 KB | Publication Number: 7TKK000095 | |
Date: 02/21/2019 | Size: 563.4 KB | Publication Number: 7TKK000089 | |
Date: 10/04/2018 | Size: 111.16 KB | Publication Number: 7TKK000090 | |
Date: 02/21/2019 | Size: 216.63 KB | Publication Number: 7TKK000145 | |
Date: 08/06/2018 | Size: 263.76 KB | Publication Number: 9AKK107046A5115 | |
Date: 02/05/2019 | Size: 189.15 KB | Publication Number: 7TKK000136 |