Drawings-Outline and Dimensional (63451)
Title Sort descending | Format | Date | ID |
---|---|---|---|
1SEB621558_V-Clamp 300 STS kit w/ copperbars 2D DXF drawing, Inline II, Fuse switch disconnector 11.52 MB |
Format: dxf | Date: | ID: 9AKK107991A0750 |
1SEB621558_V-Clamp 300 STS kit w/ copperbars 3D IGS drawing, Inline II, Fuse switch disconnector 48.87 MB |
Format: igs | Date: | ID: 9AKK107991A0751 |
1SEB621558_V-Clamp 300 STS kit w/ copperbars 3D STP drawing, Inline II, Fuse switch disconnector 7.23 MB |
Format: stp | Date: | ID: 9AKK107991A0752 |
1SEB621581_910A Cable connection kit 2D DXF drawing, Inline II, Fuse switch disconnector 10.82 MB |
Format: dxf | Date: | ID: 9AKK107991A0754 |
1SEB621581_910A Cable connection kit 3D IGS drawing, Inline II, Fuse switch disconnector 6.5 MB |
Format: igs | Date: | ID: 9AKK107991A0755 |
1SEB621581_910A Cable connection kit 3D STP drawing, Inline II, Fuse switch disconnector 1.77 MB |
Format: stp | Date: | ID: 9AKK107991A0756 |
1SEB621779_V-Clamp 300 STS kit 2D DXF drawing, Inline II, Fuse switch disconnector 11.3 MB |
Format: dxf | Date: | ID: 9AKK107991A0758 |
1SEB621779_V-Clamp 300 STS kit 3D IGS drawing, Inline II, Fuse switch disconnector 48.87 MB |
Format: igs | Date: | ID: 9AKK107991A0759 |
1SEB621779_V-Clamp 300 STS kit 3D STP drawing, Inline II, Fuse switch disconnector 7.23 MB |
Format: stp | Date: | ID: 9AKK107991A0760 |
ZLBM123 Double V-clamp adap. kit for CDC_DXF, Inline II, Fuse switch disconnector 14.23 MB |
Format: dxf | Date: | ID: 9AKK107991A3496 |
ZLBM123 Double V-clamp adap. kit for CDC_IGS, Inline II, Fuse switch disconnector 57.97 MB |
Format: igs | Date: | ID: 9AKK107991A3494 |
ZLBM123 Double V-clamp adap. kit for CDC_PDF, Inline II, Fuse switch disconnector 1.38 MB |
Format: PDF | Date: | ID: 9AKK107991A3432 |
1sep622529r0001_ZLBM123 Double V-clamp adap. kit for CDC_Simplified 3D, Inline, Fuse switch disconnector 16.97 MB |
Format: stp | Date: | ID: 9AKK107991A0407 |
ZLBM123 Double V-clamp adap. kit for CDC_STP, Inline II, Fuse switch disconnector 16.93 MB |
Format: stp | Date: | ID: 9AKK107991A3495 |
1SEP101861R0001_drawing_CE-XR2/3-50-4P(STP-file),SlimLine XR,Switch Disconnector Fuse 2.08 MB |
Format: stp | Date: | ID: 9AKK108468A5268 |
1SEP101889R0002_drawing_XLP00-A40/95-B-3BC-below(STP_file),XLP 00 ,EasyLine 2.19 MB |
Format: stp | Date: | ID: 9AKK108469A0340 |
1SEP101898R0002_drawing_XLP00-A4075-B-3BC-below(STP-file),EasyLine,Fuse Switch Disconnectors 3.37 MB |
Format: stp | Date: | ID: 9AKK108468A3998 |
1SEP101899R0002_drawing_XLP00-A40120-B-3BC-below(STP-file),EasyLine,Fuse Switch Disconnectors 3.21 MB |
Format: stp | Date: | ID: 9AKK108468A3999 |
1sep101912r0002_drawing_XLP1-A40-120-A-3BC-above(STP-file),EasyLine,Fuse Switch Disconnectors 1.79 MB |
Format: stp | Date: | ID: 9AKK108468A9539 |
1SEP101912R0004_drawing_XLP1-A40-120-A-3M10-above(STP-file),XLP 1,EasyLine 1.79 MB |
Format: stp | Date: | ID: 9AKK108469A0341 |
1SEP101916R0001_drawing_XLP00-A6060-B-3BC-below(STP-file),EasyLine,Fuse Switch Disconnectors 3.21 MB |
Format: stp | Date: | ID: 9AKK108468A4001 |
1SEP101918R0001_drawing_XLP1-A60-85-A-3BC-above(STP-file),XLP 1,EasyLine 1.85 MB |
Format: stp | Date: | ID: 9AKK108469A0342 |
1SEP101919R0001_drawing_XLP1-A60-85-A-3BC-above(STP-file),XLP 1,EasyLine 1.85 MB |
Format: stp | Date: | ID: 9AKK108469A0343 |
1SEP102127R0001_drawing_CE-XR00-50-3P(STP-file),SlimLine XR,Switch Disconnector Fuse 976.22 KB |
Format: stp | Date: | ID: 9AKK108468A5269 |
1SEP102127R0002_CE-XR00-50-2P_2d_drawing,SlimLine XR,Switch Disconnector Fuse 153.83 KB |
Format: PDF | Date: | ID: 9AKK108470A0050 |