Data Sheets (65810)
Title Sort descending | Format | Date | ID |
---|---|---|---|
Steel LED Battery Unit 954.64 KB |
Format: PDF | Date: | ID: 9AKK108466A3513 |
City of Chicago Approved Steel LED Combination Unit 2.5 MB |
Format: PDF | Date: | ID: 9AKK108466A2955 |
City of Chicago Approved Steel LED Exit Sign 274.14 KB |
Format: PDF | Date: | ID: 9AKK108466A2954 |
The remote capacity available on this thermoplastic LED combination unit can power coordinating indoor or outdoor remote lamp heads for a contemporary look in commercial applications. For use with the ELF652D/LED Series or ELF652D/LED-WP remote units. 198.75 KB |
Format: PDF | Date: | ID: 9AKK108466A2944 |
2.71 MB |
Format: PDF | Date: | ID: 9AKK108467A8663 |
261.9 KB |
Format: PDF | Date: | ID: 9AKK108467A8394 |
Thermoplastic square LED outdoor remote heads coordinate with the LCAB-2SQLED Series for a contemporary look. 149.1 KB |
Format: PDF | Date: | ID: 9AKK108466A3597 |
Ideal for indoor spaces where extra protection is needed, the ELF640 series is vandal resistant with a polycarbonate impact-resistant cover. 71.06 KB |
Format: PDF | Date: | ID: 9AKK108466A3600 |
Meets requirements for NEMA-4X & NSF Certified indoor or outdoor lighting. 190.85 KB |
Format: PDF | Date: | ID: 9AKK108466A3524 |
Heavy-duty LED units designed for hazardous locations. 121.42 KB |
Format: PDF | Date: | ID: 9AKK108466A2961 |
Product launch flyer for the Wet location family for Lightalarms 242.49 KB |
Format: PDF | Date: | ID: 9AKK108469A9521 |
Die-Cast aluminum slim profile exit sign. Various styles and mounting options in the Galaxy family are available to meet the requirements of specifiers and designers. 65.3 KB |
Format: PDF | Date: | ID: 9AKK108466A2942 |
Die-cast aluminum LED exit sign 358.25 KB |
Format: PDF | Date: | ID: 9AKK108466A2927 |
Die-cast aluminum remote capacity exit sign. Various styles and mounting options in the Galaxy family are available to meet the requirements of specifiers and designers. 290.82 KB |
Format: PDF | Date: | ID: 9AKK108466A2941 |
LED die-cast aluminum exit fully recessed mount AC, AC/DC or self-powered exit signs 83.21 KB |
Format: PDF | Date: | ID: 9AKK108466A2928 |
Single and double face, surface and recessed* mount edge-lit exit sign 98.5 KB |
Format: PDF | Date: | ID: 9AKK108466A2933 |
Die-cast aluminum LED exit sign 321.24 KB |
Format: PDF | Date: | ID: 9AKK108466A2934 |
Specification-grade, LED, thermoplastic, snap-together combination unit 445 KB |
Format: PDF | Date: | ID: 9AKK108466A2936 |
In spaces where a cohesive look is needed, the Grande Compact™ family offers aesthetics, ease of installation and performance. The Grande Compact emergency light is only 7\\\\" L (17.8 cm). 385.08 KB |
Format: PDF | Date: | ID: 9AKK108466A2959 |
Specification-grade, LED, thermoplastic, snap together exit sign 344.16 KB |
Format: PDF | Date: | ID: 9AKK108466A2935 |
6V up to 60W & 12V up to 72W capacity battery unit. The Grande thermoplastic family provides emergency lighting battery units, combination units, exit signs and remotes that comply with code requirements in a coordinating, contemporary architectural look. 300.98 KB |
Format: PDF | Date: | ID: 9AKK108466A3035 |
Convert new or existing fluorescent fixtures into emergency lighting units 750 lumen emergency ballast. 58.81 KB |
Format: PDF | Date: | ID: 9AKK108466A3616 |
Convert new or existing fluorescent fixtures into emergency lighting units 500 lumen emergency ballast. 58.33 KB |
Format: PDF | Date: | ID: 9AKK108466A3615 |
Convert new or existing LED fixtures into emergency lighting units with constant power emergency LED drivers. 71.52 KB |
Format: PDF | Date: | ID: 9AKK108466A3602 |
Convert new or existing LED fixtures into Emergency lighting units Constant power emergency LED driver. 60.15 KB |
Format: PDF | Date: | ID: 9AKK108466A3614 |