Certificates/Declarations of Conformity (26645)
Title Sort descending | Format | Date | ID |
---|---|---|---|
证书产品范围:S3C-H-S/H6R, S3C-H6R, S3C-S/H6R;Uimp: 4kV;Ui: 400V;Ith: 10A; AC-14: Ue/le: 400V/1A, 230V/2A;DC-12: Ue/le: 220V/1A, 110V/1.5A; DC-13: Ue/le: 60V/2A, 24V/4A;IP20
CQC证书编号:
符合标准:GB/T 14048.5-2017
有效期至:2029/06/27
原产国:China 1.46 MB |
Format: PDF | Date: | ID: 2024010305649500 |
证书产品范围:E91/20, E92/20, E93/20, E91/32, E91N/32, E92/32, E93/32, E93N/32, E94/32;See the appendix
CQC证书编号:CQC2010010302417154
符合标准:GB/T 14048.3-2017
有效期至:2029/07/16
原产国:Tunisie 2.65 MB |
Format: PDF | Date: | ID: 2024010302658926 |
证书产品范围:E91/125, E91N/125, E91N/125 sx, E92/125, E93/125,E93N/125, E93N/125 sx, E91/125s, E91N/125s,E91N/125s sx, E92/125s, E93/125s, E93N/125s, E93N/125s sx; Ui: 800V;Uimp: 6kV; Ith: 100A; AC-20B: Ue/Ie: 690V/100A; Iq: 120kA; Utilization Category: AC-20B; 50/60Hz; 1P, 1P+N(Switched N pole), 2P, 3P, 3P+N(Switched N pole); IP20.
CQC证书编号:CQC2015010302771694
符合标准:GB/T 14048.3-2017
有效期至:2029/07/16
原产国:Tunisie 1.5 MB |
Format: PDF | Date: | ID: 2024010302658932 |
证书产品范围:E91/50, E91N/50, E91N/50 sx, E92/50, E93/50,E93N/50, E93N/50 sx, E91/50s, E91N/50s, E91N/50s sx, E92/50s, E93/50s, E93N/50s, E93N/50s sx; Ui: 800V; Uimp: 6kV; Ith: 50A; AC-20B: Ue/Ie: 690V/50A; Iq: 120kA; Utilization Category: AC-20B; 50/60Hz; 1P, 1P+N(Switched N pole), 2P, 3P, 3P+N(Switched N pole); IP20.
CQC证书编号:CQC2015010302771695
符合标准:GB/T 14048.3-2017
有效期至:2029/07/16
原产国:Tunisie 1.5 MB |
Format: PDF | Date: | ID: 2024010302658931 |
证书产品范围:E91/32PV,E92/32PV,E91/32s PV,E92/32s PV;See the appendix
CQC证书编号:CQC2010010302418514
符合标准:GB/T 14048.3-2017
有效期至:2029/07/16
原产国:Tunisie 2.64 MB |
Format: PDF | Date: | ID: 2024010302658925 |
2024010307645035
证书产品范围:SE201, SE201-NA, SE202, SE203, SE203-NA,SE204,SE201L, SE201L-NA, SE202L,SE203L,SE203L-NA,SE204L; 详见附件
CQC证书编号:CQC2019010307264552
符合标准:GB/T 10963.1-2020
有效期至:2029/06/18
原产国:China 2.79 MB |
Format: PDF | Date: | ID: 2024010307645035 |
证书产品范围:S201M,S201M-NA,S202M,S203M,S203M-NA,S204M(型号解释详见附件); Ue:AC230/400V(1P),AC230V(1P+N),AC400V(2P,3P,3P+N,4P); B:In:6A,8A,10A,13A,16A,20A,25A,32A,40A,50A,63A; C:In:0.5A,1A,1.6A,2A,3A,4A,6A,8A,10A,13A,16A,20A,25A,32A,40A, 50A,63A; D:In:0.5A,1A,1.6A,2A,3A,4A,6A,8A,10A,13A,16A,20A,25A,32A,40A, 50A,63A; 瞬时脱扣类型:B,C,D型;Icn=10000A;Ics=7500A; 1P,1P+N(N极可开闭),2P,3P,3P+N(N极可开闭),4P;IP20
CQC证书编号:CQC2012010307581354
符合标准:GB/T 10963.1-2020
有效期至:2029/06/18
原产国:China 2.69 MB |
Format: PDF | Date: | ID: 2024010307645025 |
2024010307645028
证书产品范围:SH201-NA ARVP,SH203-NA ARVP; Ui:500V;Ue:AC230V(1P+N),AC400V(3P+N);In:80A;瞬时脱扣类型:C型,Icn=Ics=6000A;极数:1P+N,3P+N(N极可开闭)
CQC证书编号:CQC2017010307021394
符合标准:GB/T 10963.1-2020
有效期至:2029/06/18
原产国:China 1.46 MB |
Format: PDF | Date: | ID: 2024010307645028 |
证书产品范围:SN201L; Ue:AC230V;In:2A,4A,6A,10A,16A,20A,25A,32A,40A;Type B,Type C;Icn=Ics:4.5kA;1P+N
CQC证书编号:CQC2009010307357575
符合标准:GB/T 10963.1-2020
有效期至:2029/07/15
原产国:Italy 1.65 MB |
Format: PDF | Date: | ID: 2024010307658627 |
2024010307645027
证书产品范围:S201, S201-NA, S202, S203, S203-NA, S204;参数见附件
CQC证书编号:CQC2017010307034946
符合标准:GB/T 14048.2-2020
有效期至:2029/06/18
原产国:China 2.14 MB |
Format: PDF | Date: | ID: 2024010307645027 |
证书产品范围:S201M,S201M-NA,S202M,S203M,S203M-NA,S204M 型号参数详见附录
CQC证书编号:CQC2012010307586971
符合标准:GB/T 14048.2-2020
有效期至:2029/06/19
原产国:China 2.13 MB |
Format: PDF | Date: | ID: 2024010307645764 |
2024010307645031
证书产品范围:SF20.M.DC,SE20.M.DC:Uimp:4kV;Ui:250V(1P appearance),500V(2P appearance,3P appearance,4P appearance);Ue:125V(1P appearance),250V(2P appearance,3P appearance,4P appearance);In:Type B:1A, 2A, 3A, 4A, 6A, 10A, 13A, 16A, 20A, 25A, 32A, 40A, 50A, 63A;Type C:0.5A, 1A, 1.6A, 2A, 3A, 4A, 6A, 8A, 10A, 13A,16A, 20A, 25A, 32A, 40A, 50A,63A;Over-current Release Type TMU;Ics=7.5kA;Icu=10kA;Utilization Category:A;Suitable for isolation;
CQC证书编号:CQC2019010307179268
符合标准:GB/T 14048.2-2020
有效期至:2029/06/18
原产国:China 2.76 MB |
Format: PDF | Date: | ID: 2024010307645031 |
2024010307645030
证书产品范围:SF20.M;详情见附件
CQC证书编号:CQC2019010307179434
符合标准:GB/T 14048.2-2020
有效期至:2029/06/18
原产国:China 2.71 MB |
Format: PDF | Date: | ID: 2024010307645030 |
证书产品范围:DS202CR, DS202CR M;See the appendix
CQC证书编号:CQC23107388769
符合标准:GB/T 16917.1-2014;GB/T 16917.21-2008
有效期至:2029/07/16
原产国:Italy 3.17 MB |
Format: PDF | Date: | ID: 2024010307658937 |
证书产品范围:DS203NC, DS203NC L
CQC证书编号:CQC21107315687
符合标准:GB/T 16917.1-2014;
GB/T 16917.21-2008
有效期至:2029/07/16
原产国:Italy 2.86 MB |
Format: PDF | Date: | ID: 2024010307659039 |
2024010307645041
证书产品范围:GSE202、GSE203、GSE204、GSE202L、GSE203L、GSE204L; Uimp=4kV; Ui=500V; Ue= AC230/400V(2P,3P,4P); In= 6A,10A,16A,20A,25A,32A,40A,50A,63A (AC型,A型) ; In= 25A,32A,40A,50A,63A (A S型) ; 瞬时脱扣类型: C 型,D 型; I?n :30mA(AC型, A型);300mA(A S型) I?m =630A; Ics=Icn=6kA (GSE200), Ics=Icn=4.5kA (GSE200L); 极数:2P, 3P, 4P; 电子式; 适用于隔离; 适用频率:50/60Hz;
CQC证书编号:CQC2019010307266531
符合标准:GB/T 16917.1-2014; GB/T 16917.22-2008
有效期至:2029/06/18
原产国:China 3.21 MB |
Format: PDF | Date: | ID: 2024010307645041 |
2024010307645042
证书产品范围:GSE201, GSE201L; Uimp=4kV; Ui=250V; Ue= AC230V; In= 6A,10A,16A,20A,25A,32A,40A,50A,63A (AC型,A型) ; In= 25A,32A,40A,50A,63A (A S型) ; 瞬时脱扣类型: C 型,D 型; I?n ::30mA(AC型, A型);300mA(A S型); I?m =630A; Ics=Icn=6kA (GSE201) , Ics=Icn=4.5kA (GSE201L) ; 极数:1P+N (1 个保护极,N 极可开闭) ; 电子式; 适用于隔离; 适用频率:50/60Hz;
CQC证书编号:CQC2019010307266244
符合标准:GB/T 16917.1-2014; GB/T 16917.22-2008
有效期至:2029/06/18
原产国:China 1.53 MB |
Format: PDF | Date: | ID: 2024010307645042 |
2024010307645033
证书产品范围:GSH202,GSH203,GSH204,GSJ202,GSJ203,GSJ204;详见附件
CQC证书编号:CQC2019010307259771
符合标准:GB/T 16917.1-2014; GB/T 16917.22-2008
有效期至:2029/06/18
原产国:China 2.87 MB |
Format: PDF | Date: | ID: 2024010307645033 |
证书产品范围:F202,F204
CQC证书编号:CQC2007010307235399
符合标准:GB/T 16916.1-2014; GB/T 16916.21-2008
有效期至:2029/05/27
原产国:Italy 3.14 MB |
Format: PDF | Date: | ID: 2024010307634467 |
证书产品范围:S2C-S11R,S2C-S20R,S2C-S02R:Ui:400V;Uimp:4kV;Ith:10A;AC-12:Ue/Ie:AC400V/3A, AC230V/6A;AC-14:Ue/Ie:AC400V/1A, AC230V/2A;DC-12:Ue/Ie:DC220V/1A, DC110V/1.5A;DC-13:Ue/Ie:DC60V/2A, DC24V/4A;IP20
CQC证书编号:CQC2013010304620903
符合标准:GB/T 14048.5-2017
有效期至:2029/06/18
原产国:China 1.47 MB |
Format: PDF | Date: | ID: 2024010305645024 |
2024010302645034
证书产品范围:SED201, SED202, SED203, SED204; 详见附件
CQC证书编号:CQC2019010302263197
符合标准:GB/T 14048.3-2017
有效期至:2029/06/18
原产国:China 2.84 MB |
Format: PDF | Date: | ID: 2024010302645034 |
CCS Certificate_PSTX, PSE 470.84 KB |
Format: PDF | Date: | ID: 9AKK108468A3547 |
471.21 KB |
Format: PDF | Date: | ID: GB14T00030 |
1.01 MB |
Format: PDF | Date: | ID: GZ16T00009 |
The product described above conforms to the following European Directive(s):
2011/65/EU - Directive of the European Parliament and Council of 8 June 2011 on the restriction of the use of certain hazardous substances in electrical and electronic equipment. (RoHS)
2014/30/EU - Directive of the European Parliament and of the council of 26 February 2014 on the harmonisation of the laws of the Member States relating to electromagnetic compatibility (EMC).
2014/35/EU Directive of the European Parliament and of the Council of 26 February 2014 on the harmonisation of the laws of the Member States relating to the making available on the market of electrical equipment designed for use within certain voltage limits (recast). (LVD) 113.79 KB |
Format: PDF | Date: | ID: CDOC1803 |