Data Sheets (58458)
Title Sort descending | Format | Date | ID |
---|---|---|---|
For bold visual performance, the die-cast aluminum Exit sign faceplate is available in a range of finishes with a red or green legend. 101.42 KB |
Format: PDF | Date: | ID: 9AKK108466A2934 |
Specification-grade thermoplastic LED snap-together combination unit. The Grande thermoplastic family provides emergency lighting battery units, combination units, exit signs and remotes that comply with code requirements in a coordinating, contemporary architectural look. 168.21 KB |
Format: PDF | Date: | ID: 9AKK108466A2936 |
In spaces where a cohesive look is needed, the Grande Compact™ family offers aesthetics, ease of installation and performance. The Grande Compact emergency light is only 7\\\\" L (17.8 cm). 137.54 KB |
Format: PDF | Date: | ID: 9AKK108466A2959 |
Specification-grade thermoplastic LED snap-together exit signs. The Grande thermoplastic family provides emergency lighting battery units, combination units, exit signs and remotes that comply with code requirements in a coordinating, contemporary architectural look. 109.7 KB |
Format: PDF | Date: | ID: 9AKK108466A2935 |
6V up to 60W & 12V up to 72W capacity battery unit. The Grande thermoplastic family provides emergency lighting battery units, combination units, exit signs and remotes that comply with code requirements in a coordinating, contemporary architectural look. 98.39 KB |
Format: PDF | Date: | ID: 9AKK108466A3035 |
Convert new or existing fluorescent fixtures into emergency lighting units 750 lumen emergency ballast. 58.81 KB |
Format: PDF | Date: | ID: 9AKK108466A3616 |
Convert new or existing fluorescent fixtures into emergency lighting units 500 lumen emergency ballast. 58.33 KB |
Format: PDF | Date: | ID: 9AKK108466A3615 |
Convert new or existing LED fixtures into emergency lighting units with constant power emergency LED drivers. 71.52 KB |
Format: PDF | Date: | ID: 9AKK108466A3602 |
Convert new or existing LED fixtures into Emergency lighting units Constant power emergency LED driver. 60.15 KB |
Format: PDF | Date: | ID: 9AKK108466A3614 |
397.78 KB |
Format: PDF | Date: | ID: 9AKK108468A1564 |
Easily installed, plug-in emergency LED light. 2.62 MB |
Format: PDF | Date: | ID: 9AKK108466A2962 |
Combination unit with light bar 210.39 KB |
Format: PDF | Date: | ID: 9AKK108466A2924 |
High output lithium LED battery unit 123.12 KB |
Format: PDF | Date: | ID: 9AKK108466A2957 |
Glare-free square lighting heads are a popular choice for commercial applications. Optional remote capacity allows this LED battery unit to power coordinating square head remotes for a contemporary look. For use with the LCARDSQLED or ELF612/LED remote units. 124.51 KB |
Format: PDF | Date: | ID: 9AKK108466A3033 |
Interruptible unit equipment 32W or 55W 61.09 KB |
Format: PDF | Date: | ID: 9AKK108466A3624 |
Vandal resistant linear dual-mode battery unit 110.25 KB |
Format: PDF | Date: | ID: 9AKK108466A2958 |
438.59 KB |
Format: PDF | Date: | ID: 9AKK108466A0432 |
421.07 KB |
Format: PDF | Date: | ID: 9AKK108466A0435 |
2.91 MB |
Format: PDF | Date: | ID: 9AKK108467A0257 |
Uninterruptible emergency lighting, 1PH, inverter system 1000VA – 2800VA 266.32 KB |
Format: PDF | Date: | ID: 9AKK108466A9991 |
368.7 KB |
Format: PDF | Date: | ID: 9AKK108467A9291 |
2.48 MB |
Format: PDF | Date: | ID: 9AKK108467A9312 |
1 MB |
Format: PDF | Date: | ID: 9AKK108467A9317 |
Uninterruptible emergency lighting, 1PH, inverter system 1000VA – 2800VA 231.76 KB |
Format: PDF | Date: | ID: 9AKK108466A9988 |
Uninterruptible emergency lighting, 1PH, inverter system 1000VA – 2800VA 237.73 KB |
Format: PDF | Date: | ID: 9AKK108466A9989 |