Data Sheets (65293)
Title Sort descending | Format | Date | ID |
---|---|---|---|
446.34 KB |
Format: PDF | Date: | ID: 9AKK108466A0432 |
432.53 KB |
Format: PDF | Date: | ID: 9AKK108466A0435 |
2.91 MB |
Format: PDF | Date: | ID: 9AKK108467A0257 |
Uninterruptible emergency lighting, 1PH, inverter system 1000VA – 2800VA 289.71 KB |
Format: PDF | Date: | ID: 9AKK108466A9991 |
349.1 KB |
Format: PDF | Date: | ID: 9AKK108467A9291 |
2.48 MB |
Format: PDF | Date: | ID: 9AKK108467A9312 |
1 MB |
Format: PDF | Date: | ID: 9AKK108467A9317 |
Uninterruptible emergency lighting, 1PH, inverter system 1000VA – 2800VA 309.72 KB |
Format: PDF | Date: | ID: 9AKK108466A9988 |
Uninterruptible emergency lighting, 1PH, inverter system 1000VA – 2800VA 317.75 KB |
Format: PDF | Date: | ID: 9AKK108466A9989 |
Uninterruptible emergency lighting, 1PH, inverter system 1000VA – 2800VA 316.41 KB |
Format: PDF | Date: | ID: 9AKK108466A9990 |
Virtually invisible emergency lighting. In normal conditions (stand-by) the Phantom™ series emergency light is concealed in the wall or ceiling. In case of power failure, the door of the unit rotates open 180° and exposes the emergency light. Once main power returns or at the end of the discharge period, the light turns off and the door rotates closed automatically. 98.01 KB |
Format: PDF | Date: | ID: 9AKK108466A2964 |
Several lamp head options make this steel housing battery unit a popular choice to suit a range of commercial applications. Options include up to three lamp heads, front mounting, a choice of MR16 4W-6W lamps and a selection of styles in thermoplastic or decorative die-cast aluminum. Includes a 6V or 12V-54W capacity lead-calcium battery. 388.55 KB |
Format: PDF | Date: | ID: 9AKK108466A3026 |
Virtually invisible emergency lighting. In normal conditions (stand-by) the Phantom™ series emergency light is concealed in the wall or ceiling. In case of power failure, the door of the unit rotates open 180° and exposes the emergency light. Once main power returns or at the end of the discharge period, the light turns off and the door rotates closed automatically. 86.85 KB |
Format: PDF | Date: | ID: 9AKK108466A2963 |
3.6V & 7.2V Steel Enclosure 136.31 KB |
Format: PDF | Date: | ID: 9AKK108466A3027 |
Ideal for spaces that require a self-contained unit with protected lamps. Snap-together design allows fast, easy installation. 96.96 KB |
Format: PDF | Date: | ID: 9AKK108466A2965 |
Designed for fully-recessed ceiling and wall installations, the RD Series uses energy-efficient, high-performance LED lamps and provides a choice of batteries with up to 50W capacity. 98.83 KB |
Format: PDF | Date: | ID: 9AKK108466A3032 |
Sleek looking, compact light fixture with a high lumen output. For indoor or outdoor use with a forward-throw option. Dual mode option provides normal and emergency lighting with separate AC inputs. 85.6 KB |
Format: PDF | Date: | ID: 9AKK108466A3525 |
Stylish emergency lighting in a designer selection of recessed fixtures that blend in to contemporary décor. 107.63 KB |
Format: PDF | Date: | ID: 9AKK108466A3523 |
Designed for use in hazardous industrial locations, this remote fixture is Class I division 2, groups A, B, C and D certified. 108.72 KB |
Format: PDF | Date: | ID: 9AKK108466A3601 |
Heavy-duty LED fixture designed for hazardous areas 121.4 KB |
Format: PDF | Date: | ID: 9AKK108466A3521 |
Virtually invisible emergency lighting ideal for architectural applications. In normal conditions (stand-by) the Phantom™ series emergency light is concealed in the wall or ceiling. In case of power failure, the door of the unit rotates open 180° and exposes the emergency light. Once main power returns or at the end of the discharge period, the light turns off and the door rotates closed automatically. 72.9 KB |
Format: PDF | Date: | ID: 9AKK108466A3596 |
Ideal for damp, wet and cold location specifications, the premium die-cast aluminum housing is designed to withstand extreme weather conditions and yet provide aesthetically pleasing looks with a compact footprint. NEMA-3 rated. 70.29 KB |
Format: PDF | Date: | ID: 9AKK108466A3522 |
A designer selection of recessed remote fixtures with a selection of LED lamps to meet lighting performance requirements. 74.05 KB |
Format: PDF | Date: | ID: 9AKK108466A3526 |
Thermoplastic remote light fixture meets a range of photometric requirements with single, double or triple lamp head configurations and a choice of MR16 LED lamp wattages. 811.38 KB |
Format: PDF | Date: | ID: 9AKK108466A3527 |
Remote recessed architectural fixture 299.65 KB |
Format: PDF | Date: | ID: 9AKK108466A3519 |