Publication Library
- Drawings
- General
- Time Current Curves
- Application and Technical
- Installation and Instruction
Title |
Date![]() |
Size | Publication Number |
---|---|---|---|
50-page application and selection guide detailing the features, benefits, and specifications of GE's Spectra RMS offering of molded case circuit breakers, MagBreak motor circuit protectors, and molded case switches. This publication also includes detailed information on the internal and external accessories that go along with the Spectra RMS family of circuit protectors. Physical data, outline drawings, Guide Form Specifications, and reference publications are also included. |
Date: 04/02/2008 | Size: 1.31 MB | Publication Number: GET-7002 |
2017 National Electric Code Updates |
Date: 05/31/2018 | Size: 1.54 MB | Publication Number: DET1002 |
This is the excel version of the UL Component Recognized Series-Connected Ratings. This publication refers to ABB molded-case and insulated-case circuit breakers, which have passed the UL series-connected rating tests. It is organized by system voltage and short-circuit rating. For each system rating, the available ABB series-rated combinations are listed. When a combination of devices does not appear in the desired IC tabulation, review higher-rated IC tabulations and apply at the lower rating. This publication supersedes all previous series-rating publications. Rev 22 |
Date: 12/07/2021 | Size: 313.19 KB | Publication Number: DET-008-xls |