Drawings-Outline and Dimensional (63453)
Title Sort descending | Format | Date | ID |
---|---|---|---|
163.32 KB |
Format: png | Date: | ID: 9AKK108470A8176 |
120.04 KB |
Format: png | Date: | ID: 9AKK108470A8178 |
160.1 KB |
Format: png | Date: | ID: 9AKK108470A8177 |
150.74 KB |
Format: png | Date: | ID: 9AKK108470A8173 |
155.04 KB |
Format: png | Date: | ID: 9AKK108470A8174 |
154.97 KB |
Format: png | Date: | ID: 9AKK108470A8175 |
5.97 MB |
Format: PDF | Date: | ID: 1MRS758255 |
The color of Unitron products is being changed to match the CBX/CBXi/FBXi, FBVi, FLX and other modern controllers. 85.99 KB |
Format: PDF | Date: | ID: ABB_CYLON_BULLETIN_0478 |
Pinout diagrams for obsolete UnitronUC32 cables, so that they can be built or repaired locally. 261.91 KB |
Format: PDF | Date: | ID: MAN0162 |
OPC stands for "OLE for Process Control", and provides "Open Connectivity" for process automation and control, allowing data transfer between incompatible proprietary systems (e.g. BMS, Fire systems, security system , Process Control systems etc.).
In the OPC system each proprietary system must have an OPC 'Server', which translates between the proprietary protocol and the OPC protocol. On the OPC side of this server, communication is possible with any OPC-compliant system.
In terms of Cylon's UnitronUC32 BMS, the Unitron OPC Servers are principally used to integrate the BMS with SCADA systems (such as iFix) that are already installed in the building that the BMS will control.
An "OPC Server" exposes data from a proprietary protocol system to a standard OPC protocol system. This allows any OPC Client to read and change data on the proprietary system.
"OPC Driver" is a synonym for "OPC Server". Because OPC Servers provide communications between OPC and proprietary protocols used by hardware systems, they have been compared to the hardware "drivers" used by Microsoft Windows - for example printer drivers. Using the term "OPC Driver" can help convey what the OPC Server does, but an OPC Driver is not a separate or different piece of software.
An "OPC Client" is any device (usually a piece of software such as a SCADA Supervisor) to read and change data that has been made available to the OPC system by an OPC Server. 801.13 KB |
Format: PDF | Date: | ID: MAN0082 |
360.68 KB |
Format: PDF | Date: | ID: 9AKK107991A6381 |
Universal Motor Controller UMC100.3 Motor management system catalog 25.14 MB |
Format: PDF | Date: | ID: 2CDC190022C0206 |
Unno light switch range catalogue. Wiring accessories. 12.42 MB |
Format: PDF | Date: | ID: 9AKK107045A9769 |
ABB UNNO light switches 2.91 MB |
Format: PDF | Date: | ID: 9AKK108467A9242 |
404.06 KB |
Format: PDF | Date: | ID: 9AKK107680A6484 |
62.97 KB |
Format: PDF | Date: | ID: 9AKK107046A7268 |
438.31 KB |
Format: PDF | Date: | ID: 9AKK107046A9776 |
17.24 MB |
Format: PDF | Date: | ID: 9AKK107492A2202 |
144.04 KB |
Format: PDF | Date: | ID: 9AKK108468A9811 |
45.6 MB |
Format: PDF | Date: | ID: 4NWP101485R0001_EN |
Sizing and selection of GE TVSS for use with GE single and three phase UPS systems. Service entrance and distribution TVSS models are described. 1.19 MB |
Format: PDF | Date: | ID: DEC-086 |
UPS REACH declaration 227.77 KB |
Format: PDF | Date: | ID: 4NWD005611 |
UPS RoHS declaration 148.73 KB |
Format: PDF | Date: | ID: 4NWD005610 |
443.46 KB |
Format: PDF | Date: | ID: 9AKK108470A8794 |
UPS TLE 3 phase Seismic Certification - APPLICATION FOR OSHPD SPECIAL SEISMIC CERTIFICATION PREAPPROVAL (OSP) California - OFFICE OF STATEWIDE HEALTH PLANNING AND DEVELOPMENT FACILITIES DEVELOPMENT DIVISION 1.3 MB |
Format: PDF | Date: | ID: 9AKK108466A5999 |