Data Sheets (4370)
Title Sort descending | Format | Date | ID |
---|---|---|---|
54.65 KB |
Format: PDF | Date: | ID: 9AKK108467A2669 |
54.2 KB |
Format: PDF | Date: | ID: 9AKK108467A2670 |
52.76 KB |
Format: PDF | Date: | ID: 9AKK108467A2671 |
53.56 KB |
Format: PDF | Date: | ID: 9AKK108467A2672 |
54.04 KB |
Format: PDF | Date: | ID: 9AKK108467A2673 |
50.67 KB |
Format: PDF | Date: | ID: 9AKK108467A2687 |
52.86 KB |
Format: PDF | Date: | ID: 9AKK108467A2688 |
54.24 KB |
Format: PDF | Date: | ID: 9AKK108467A2689 |
54.35 KB |
Format: PDF | Date: | ID: 9AKK108467A2690 |
53.9 KB |
Format: PDF | Date: | ID: 9AKK108467A2691 |
52.91 KB |
Format: PDF | Date: | ID: 9AKK108467A2692 |
53.74 KB |
Format: PDF | Date: | ID: 9AKK108467A2693 |
53.73 KB |
Format: PDF | Date: | ID: 9AKK108467A2694 |
93.56 KB |
Format: PDF | Date: | ID: 9AKK108470A8815 |
75.94 KB |
Format: PDF | Date: | ID: 9AKK108470A8816 |
75.96 KB |
Format: PDF | Date: | ID: 9AKK108470A8817 |
82.92 KB |
Format: PDF | Date: | ID: 9AKK108470A8819 |
62.94 KB |
Format: PDF | Date: | ID: 9AKK108467A2605 |
The ABB FusionAir Smart Sensor series provides a slim, compact, and visually appealing room control display with a high-definition capacitive touch backlit LCD display for use with ABB’s Cylon® FLXeon and CB Line BACnet® field controllers. The intelligent temperature and humidity sensor allow users to view and adjust selected parameters within the field controller to which it is connected. Other sensing options available for integration with the CXproᴴᴰ control strategy are CO₂ or Volatile Organic Compound (VOC) sensing, and contacts for the addition of Passive Infra-Red (PIR) occupancy detection. 857.43 KB |
Format: PDF | Date: | ID: DS0135 |
Part of the INTEGRA™ family, the IT-8000 is an embedded Internet of Things (IoT), BTL-listed BACnet® Building Controller (B-BC) that connects to ABB’s Cylon BACnet field controllers. The IT-8000 is also capable of connection to and network management of a variety of diverse devices and subsystems using various protocols including, but not limited to, Modbus™ and LonWorks™.
When connected to an Ethernet or wireless LAN, the IT-8000 uses Internet connectivity and web-serving capability to provide integrated control, supervision, network management, scheduling, data logging, alarming, and rich graphical displays through a standard Web browser. 972 KB |
Format: PDF | Date: | ID: DS0122 |
Part of the INTEGRA™ family, the IT-8000 is an embedded Internet of Things (IoT), BTL-listed BACnet® Building Controller (B-BC) that connects to ABB’s Cylon BACnet field controllers. The IT-8000 is also capable of connection to and network management of a variety of diverse devices and subsystems using various protocols including, but not limited to, Modbus™ and LonWorks™.
When connected to an Ethernet or wireless LAN, the IT-8000 uses Internet connectivity and web-serving capability to provide integrated control, supervision, network management, scheduling, data logging, alarming, and rich graphical displays through a standard Web browser. 1.07 MB |
Format: PDF | Date: | ID: DS0122US |
BTL-listed as an BACnet® Advanced Operator Workstation (B-AWS) and BACnet Operator Workstation (B-OWS), the INTEGRA-Supervisor is an enterprise management server class software solution that connects multiple INTEGRA™-based IT-8000 controllers, along with other IP-based controllers and field devices, to be networked together. It serves real-time graphical information to standard web-browser clients and provides server-level functions.
These functions include centralized data logging/trending, archiving to external databases, alarming, dashboarding, system navigation, master scheduling, database management and integration with other enterprise software applications through an XML interface (oBIX standard). Additionally, the INTEGRA-Supervisor includes a comprehensive graphical engineering toolset for application development. 795.43 KB |
Format: PDF | Date: | ID: DS0123 |
BTL-listed as an BACnet® Advanced Operator Workstation (B-AWS) and BACnet Operator Workstation (B-OWS), the INTEGRA-Supervisor is an enterprise management server class software solution that connects multiple INTEGRA™-based IT-8000 controllers, along with other IP-based controllers and field devices, to be networked together. It serves real-time graphical information to standard web-browser clients and provides server-level functions.
These functions include centralized data logging/trending, archiving to external databases, alarming, dashboarding, system navigation, master scheduling, database management and integration with other enterprise software applications through an XML interface (oBIX standard). Additionally, the INTEGRA-Supervisor includes a comprehensive graphical engineering toolset for application development. 798.42 KB |
Format: PDF | Date: | ID: DS0123US |
The MATRIX-2 is an IoT (Internet of Things) embedded ASPECT® Control Engine in standard Cylon controller form factor. It is designed to provide flexible site control applications for medium to large scale building automation systems. It can be used to connect with Cylon CB Series and AAM NB Series of BACnet® MS/TP field level controllers. The MATRIX-2 supports serial communications protocols such as BACnet, AAM PUP, and Modbus®. Additionally, TCP/IP communications using FT/Net, BACnet, Modbus and Cylon’s Unitron (when used with the UC32.netK) protocols are available when using the RJ-45 connection. 661.55 KB |
Format: PDF | Date: | ID: DS0139 |
368.99 KB |
Format: PDF | Date: | ID: 9AKK108467A9497 |