Title | Date | Size | Publication Number Sort descending |
---|---|---|---|
40A |
Date: | Size: 440538 | Publication Number: DES-018C |
45A |
Date: | Size: 451122 | Publication Number: DES-019C |
50A |
Date: | Size: 448115 | Publication Number: DES-020C |
60A |
Date: | Size: 416173 | Publication Number: DES-021C |
70A |
Date: | Size: 445623 | Publication Number: DES-022C |
80A |
Date: | Size: 391043 | Publication Number: DES-023C |
90A |
Date: | Size: 402793 | Publication Number: DES-024C |
100A |
Date: | Size: 423221 | Publication Number: DES-025C |
1 page, time current curve |
Date: | Size: 56857 | Publication Number: DES-028 |
Peak l2t Curve |
Date: | Size: 339838 | Publication Number: DES-030 |
Peak Current Curve |
Date: | Size: 321419 | Publication Number: DES-031 |
1 page. |
Date: | Size: 70492 | Publication Number: DES-078C |
1 page, time current curve |
Date: | Size: 593706 | Publication Number: DES-079 |
1 page, time current curve |
Date: | Size: 501478 | Publication Number: DES-080 |
1 page, time current curve |
Date: | Size: 500524 | Publication Number: DES-081 |
1 page, time current curve |
Date: | Size: 509328 | Publication Number: DES-082 |
Shows circuit breaker characteristics. For frames 800-5000A (UL1066) and 800-6000A (UL489) with sensors of rating 400-6000A. Curves apply for 60 Hz frequency and ambient temperatures from -20 C to 55 C. |
Date: | Size: 113510 | Publication Number: DES-090A |
Shows fuse-like characteristics. For frames 800-5000A (UL1066) and 800-6000A (UL489) with sensors of rating 400-6000A. Curves apply for 60 Hz frequency and ambient temperatures from -20 C to 55 C. |
Date: | Size: 111979 | Publication Number: DES-091A |
Shows short-time pickup and delay bands. For frames 800-5000A (UL1066) and 800-6000A (UL489) with sensors of rating 400-6000A. Curves apply for 60 Hz frequency and ambient temperatures from -20 C to 55 C. |
Date: | Size: 350848 | Publication Number: DES-092B |
*Not current production* For frames 800-5000A (UL1066) and 800-6000A (UL489). Curves apply for 60 Hz frequency and ambient temperatures from -20 C to 55 C. |
Date: | Size: 130518 | Publication Number: DES-093B |
Shows the instantaneous, override (HSIOC), and reduced energy let-through instantaneous (RELT) characteristics. For frames 800-5000A (UL1066) and 800-6000A (UL489) and sensors of rating 400-6000A. Curves apply for 60 Hz frequency and ambient temperatures from -20 C to 55 C. |
Date: | Size: 116300 | Publication Number: DES-094B |
Shows the long-time circuit breaker characteristics. For frames 800-5000A (AKR & WavePro) and 800-4000A (PowerBreak & PowerBreak II) and trip unit conversion kits of rating 800-5000A. Curves apply for 60 Hz frequency and ambient temperatures from -20 C to 55 C. |
Date: | Size: 134077 | Publication Number: DES-095B |
Shows the long-time fuse like characteristics. For frames 800-5000A (AKR & WavePro) and 800-4000A (PowerBreak & PowerBreak II) and ANSI trip unit conversion kits of rating 800-5000A. Curves apply for 60 Hz frequency and ambient temperatures from -20 C to 55 C. |
Date: | Size: 127354 | Publication Number: DES-096B |
Shows the short-time pickup and delay brands. For frames 800-5000A (AKR & WavePro) and 800-4000A (PowerBreak & PowerBreak II) and trip unit conversion kits of rating 800-5000A. Curves apply for 60 Hz frequency and ambient temperatures from -20 C to 55 C. |
Date: | Size: 131954 | Publication Number: DES-097B |
1 page |
Date: | Size: 73984 | Publication Number: DES-098B |
Time Current Curves (170)