Skip to main content

Steel City Square Boxes, Covers and Accessories

Steel City Square boxes, covers and accessories

4", 4-11/16", and 5" Steel City® square boxes with or without cable clamps and brackets, available in shallow and deep options. Accessories include covers, mounting brackets, and mud rings. Red fire alarm and Vapor Tite covers, boxes, and fittings are also available.

Benefits

Streamline installation — Revolutionary brackets simplify the process of positioning and mounting electrical outlet boxes. Most boxes are available with clamps for sheathed non-metallic cable or armored cable.

Avoid costly rework — New Steel City adjustable mud rings are a quick and economical way to ensure that stud-mounted outlet boxes fit flush with drywall, plaster or ceramic tile. The inner ring can be set to anticipated depth and then easily fine-tuned after drywall installation.

Easy grounding — Boxes feature a 10-32 tapped hole for a ground wire and can be ordered with a pre-installed grounding pigtail. 4" square and utility boxes include a raised ground screw bump for quicker surface mounting.

Corrosion protection — Switch and outlet boxes are zinc galvanized for rust and corrosion resistance, with clamps and components electrogalvanized before assembly for full surface protection.