Skip to main content

Steel City Adjustable Mud Rings

Steel City Adjustable Mud Rings

A fast, easy solution to a common rough-in problem
Now there’s a quick and economical way to ensure that stud-mounted outlet boxes fit flush with finished drywall, plaster or ceramic tile. 

Steel City® adjustable mud rings have an inner ring that adjusts in depth to accommodate various drywall thicknesses. 

The inner ring can be set to the anticipated depth and then easily adjusted after drywall installation.

Product overview publication
 

Key features

  • Adjustability means that a single mud ring can replace multiple SKUs for different depths
  • Available in one-gang, two-gang, three-gang and round models
  • Mount to any standard 4"-square x 2-1/8" deep outlet box, such as Steel City 521711234E
  • Accept industry-standard devices, including GFCIs
  • Pre-galvanized steel construction
  • UL listed
     

Applications

  • Outside firewalls in hotel, casino and residential high-rise structures
  • Ceramic tile walls
  • Any other application in which a stud-mounted box and mud ring may require depth adjustment prior to final trim work
     

Easy Installation

Image
Easy Installation

1.  Mount mud ring to steel box.
2.  Move mud ring in or out using adjustment screws. No loosening or tightening required.
3.  Adjustment screws remain accessible after device is in place for easing fine-tuning.
 

Models

Image
52CADJ1510

52CADJ1510

Single-gang, shallow, 5⁄8" to 11⁄4 adjustment depth

     
Image
52CADJ1612

52CADJ1612

Single-gang, deep, 3⁄4" to 11⁄2" adjustment depth

     
Image
52CADJ2512

52CADJ2512

Two-gang adjustable mud ring, 5⁄8" to 11⁄4" adjustment depth

     
Image
52CADJ3612

52CADJ3612

Three-gang adjustable mud ring, 3⁄4" to 11⁄2" adjustment depth

     
Image
54CADJ612

54CADJ612

4" round adjustable mud ring, 3⁄4" to 11⁄2" adjustment depth

     
Image
52CADJ

52CADJ

Single-gang adjustable mud ring, 1⁄2” to 11⁄2” adjustment depth