Skip to main content

Cylon INTEGRA Building Controller

Opening limitless innovation for Smart Buildings

INTEGRA™ is a compact, embedded Internet of Things (IoT) controller and server platform for connecting multiple and diverse devices and sub-systems, the IT-9000 controller provide integrated control, supervision, data logging, alarming, scheduling and network management, and streams data and rich graphical displays to a standard web browser via an Ethernet or wireless LAN, or remotely over the Internet.
 

Features and benefits

  • Scalable hardware and software make it suitable for installation in small building to large campus applications
  • Remote connectivity allows control, monitoring, and management of field controllers providing flexibility in connecting and controlling buildings worldwide
  • INTEGRA™-Supervisor software can connect multiple IT-9000 controllers and their data to provide aggregated information, such as; archiving, master scheduling, real-time data, history, and alarms, to create a single, unified application
IoT software platform used in server-class applications.