Skip to main content

FLXeon Series

Fully Connected IP Line 

The FLXeon controller series uses BACnet/IP standards to deliver unprecedented connectivity and open integration for your building automation systems. It’s scalable, and modular, allowing you to control a diverse range of HVAC functions.

Choose from various connectivity options such as WiFi, wired IP BACnet MS/TP to BACnet/IP, or Modbus RTU to Modbus TCP. Patented UniPut technology allows for the flexible expansion of point capacity from 16 to 96 points through connected FLX modules.
 

Features and benefits

  • Accommodates available pre-engineered strategies or can be tailored to custom applications using CXproᴴᴰ programming software
  • Multi-protocols supported simultaneously
  • Flexible point of configuration
  • Extensible with FLX I/O expansion modules  
FBVi-2U4-4T is suitable for controlling single duct or fan assisted Variable Air Volume (VAV) zoning applications
The FBTi Series is a family of BACnet® Unitary Controller with native BACnet/IP communications support