Skip to main content

Busway

NEMA defines a busway as a prefabricated electrical distribution system consisting of bus bars in a protective enclosure, including straight lengths, fittings, devices and accessories. In electric power distribution, a bus duct, or busway, is used to conduct electricity to power cables or cable buses.
 

Commercial & Industrial Grade

Custom-designed, modular electrical power distribution system available in both feeder and plug-in styles, up to 5000 A.

Heavy Industrial & Utility Grade

Metal Enclosed Bus Duct provides cost effective means to coordinate substation equipment. Available from 600 to 34,500V and 1200 to 6000A.