HarnessFlex Specialty Conduit Systems
HarnessFlex® Specialty Conduit Systems provides superior protection for automotive wiring harnesses.
Harnessflex offers a complete system solution for the routing and protection of electrical wiring against damage by mechanical abrasion, liquid ingress and corrosion salts. Their use ensures that vulnerable connectors are not exposed to the elements, impact of foreign bodies and jet washing; which can cause malfunction and failure.
Established in 1984, Harnessflex is a leading designer and manufacturer of flexible conduit systems and connector interfaces, protecting critical electrical and electronic wiring assemblies in the automotive industry.
Harnessflex offers complete system solutions for the routing and protection of electrical wiring against damage by mechanical abrasion, liquid ingress and corrosion salts. Their use ensures that vulnerable connectors are not exposed to the elements, impact of foreign bodies and jet washing, which can cause malfunction and failure.
Our success has come from our systematic commitment to providing an extensive range of high-grade quality components. Combining a full range of slit and un-slit conduit, fittings and connectors, we also offer a large range of hinged system components and connector interfaces
Applications
- Agricultural vehicles
- Construction vehicles
- Engine manufacturers
- Harness Manufacturers
- Truck & bus manufacturers
- Tanker & trailer manufacturers
- Specialist vehicle components
- Military vehicles
Product offerings:
- Conduits
- Hinged Fittings
- Connectors
- Sealed Fittings
- New Temp Guard range
- Accessories
Contact us
Contact us