PMA Cable Protection
Benefits
- A safe, reliable system that is easy to install
- Vibration-proof connections
- System connection strength
- Ingress protection conforming to recognized test methods
- High impact strength even at low temperatures
- High compression strength (peak load)
- Long-term reversed-bending resistance
- Good chemical resistance
- Fire protection (flammability and smoke generation)
- Good weather resistance
- Long wearing
Products
This product line contains metal braids made of tin-plated copper and hybrid braids made of tin-plated copper wires mixed with polyester monofilament. Fittings are made of nickel plated aluminium or nickel plated brass. The braids are designed to provide protection against electromagnetic interferences.
The ideal solution for repairs, retrofit and pre-loomed applications. Main characteristics of these new products are: Divisible, one-piece design, simple, fast, for retrofit and pre-loomed applications, modern and functional design, excellent price/performance ratio.
Meets the highest expectations IP68 + IP69K. It is based on a perfected system technology that makes installation easy. You can choose from a very large, varied range of connectors and conduit which have demonstrated their dependability in all types of applications for more than 30 years.
PMAFIX PLUS Connectors used with PMAFLEX PLUS