Kopex-Ex Explosion & Hazardous Conduit System
Kopex-Ex flexible conduit systems deliver significant safety benefits across a range of industries where hazardous areas exist or hazardous manufacturing processes are performed: Oil & Gas, Food & Beverage and Pharmaceutical industries.
Kopex® high-performance products include metallic and non-metallic conduit, fittings and accessories for harsh and hazardous locations.
Features
- Designed for Demanding Uses: Kopex products address the needs of demanding markets such as petrochemicals, pharmaceuticals and offshore work.
- Global Specification Compliance: Meets ATEX, IECEx, UL or CSA requirements
- Complete Solutions: Full range of accessories available with different thread type options.
Products in portfolio
- Armored and Non-Armored Cable Glands
- Liquidtight Hazardous Location Glands
- Enlargers, Reducers & Thread Converters
- Index Exe Cable Glands, Couplers, Sealing Washers & Locknuts
- Liquidtight Flexible Metallic Conduits
- Liquidtight Flexible Non-Metallic Fittings & Conduit
- Stopping Plugs
Applications
- Oil and Gas
- Food and Beverage
- Chemical and Pharmaceuticals