Skip to main content

Ty-Duct Wiring Duct

Innovative Ty-Duct® products are a total solution for routing and concealing wiring in control panels. They are available in numerous configurations, materials, sizes, and colors to accommodate any application.  Select from a wide range of accessories and tools to ease installation.

Flexibility in routing and concealing wiring in control panels

  • Fast and neat internal wire bundling
  • Removes easily, yet will not accidentally slip
  • Fast, dust-free operation with bench-mount cutter
  • Widths from 0.75" to 6" and depths from 1" to 5"

Features

A Variety of Configuration:  Select from styles including solid walls, wide and narrow slots, and round hole ducts.

Application Specific Materials:  Available in standard, rigid PVC or halogen-free materials for high-temperature or halogen-free applications.

Broad Range of Accessories:  The Ty-Duct line includes all the accessories you need to help mount, route, and transition.

Complementary Tools:  Ty-Duct tools are designed specifically for cutting, installing, and notching wiring duct.
 

Products

  • Carlon Wiring Trough and Accessories
  • Ty-Duct Wiring Duct
  • Wiring Duct Tools & Accessories

 

Applications

  • Panel builders