Wire & Cable Management Ty-Rap High-Performance Cable Ties Ty-Rap Nylon 6/12 UV-resistant Cable Ties Withstands UV radiation, extreme outdoor conditions, chemical exposure and moisture. Ty-Rap TyGenic Antimicrobial Detectable Cable TiesHelp protect against costly contamination and waste in hygiene-critical locations. Ty-Rap Natural Cable TiesSuited for most indoor applications. Ty-Rap UV-Resistant Cable TiesRecommended for outdoor applications. Ty-Rap Extreme Outdoor Cable TiesOptimized for outdoor applications with high temperatures. Ty-Rap Multicolored Cable TiesAvailable in 10 colors. Ty-Rap Flame Retardant Cable TiesDesigned for applications requiring low flammability and low smoke. Ty-Rap Heat Stabilized Cable TiesSuited for operating temperatures up to 105 °C (221 °F). Ty-Rap Extra High Temperature Cable TiesEngineered for high temperature environments. Ty-Rap Polypropylene Cable TiesHelps increase resistance to chemicals. Ty-Rap Fluoropolymer ECTFE Cable TiesDesigned for outstanding performance of flame resistance and low smoke densisty if burned. Ty-Rap Fluoropolymer ETFE Cable TiesBest suited for extreme environments. Ty-Rap Railway Cable TiesDesigned for high performance in railway applications. Ty-Heat Cable Ties Ty-Heat PEEK High-temperature Cable TiesEngineered with PEEK thermoplastic to reliably bundle and fasten wires exposed to radiation, chemicals or extreme temperatures Ty-Met Stainless Steel Cable Ties Ty-Met Stainless Steel Cable TiesTy-Met™ stainless steel cable ties are the ultimate solution to install your cables in extreme conditions and hazardous areas, indoor and outdoor, such as the petrochemical… Catamount Cable Ties Catamount General Purpose Cable TiesDurable, value-priced Catamount® ties come in a wide range of sizes and styles and are perfect for general-purpose fastening. Deltec Support Systems Deltec Long-Life Cable Support SystemCustomized fastening in telecom and harsh outdoor environments. Ty-Duct Wiring Duct Ty-Duct Wiring DuctInnovative Ty-Duct® products are a total solution for routing and concealing wiring in control panels.