Skip to main content

Power Break II

Power Break II Insulated Case Circuit Breakers are highly compact, heavy-duty breakers that combine ease of use, aesthetics and state-of-art performances in 200 through 4000-Amp frame sizes, rated for up to 200,000 Amps RMS symmetrical for 240Vac, in drawout and stationary versions.

Now available with the new EntelliGuard TU Trip Unit which provides excellent selectivity and arc flash energy protection.

NEW: Kits to put a Power Break II into a Stationary Power Break I space, See Instruction Manual DEH-41502

Features and benefits

  • Compact, Lightweight design
  • Modular, drop-in accessories common to all frame sizes
  • Flush-Mounted pump handle
  • Manually and electrically operated versions in same compact envelope
  • Double Insulated ON/OFF buttons
  • 72-point pre-wired , dedicated secondary terminals
  • Modular, field-installable motor operator
  • EntelliGuard TU Trip Unit featuring Reduced Energy Let-Through (RELT) setting
  • Modular auxiliary switches with up to 12 NO/NC set of contacts
  • Charge-after-close mechanism
  • Manual discharge of springs without closing
  • Suitable for reverse feed™