Skip to main content

Residential Enclosed Circuit Breakers - NEMA 3R

ABB Enclosed Circuit Breakers - NEMA 3R

ABB's residential enclosed circuit breakers are a quick and efficient way to provide outdoor disconnecting means for a dwelling. These outdoor, NEMA 3R-rated enclosed circuit breakers meet the NEC 2020 and 2023 requirements for an emergency outdoor disconnect. Ranging from 100A to 200A (100A, 125A, 150A, and 200A) and short-circuit ratings of either 10 or 22 KAIC, these devices are a great option for many residential applications.

Pro tip:
Install ahead of a main lug ReliaHome™ load center for a flexible, efficient installation!

Benefits

  • Convenient factory-installed main circuit breaker
  • Corrosion-resistant outdoor (NEMA 3R) enclosure
  • Service entrance rated UL
  • Neutral included
     

Offering

Technical features

  • Ampere ratings: 100, 125, 150, 200
  • Short-circuit ratings: 10kAIC for 100A and 125A, 22kAIC for 150A and 200A
  • Enclosures: NEMA 3R
     

Certifications and standards

  • UL listed - Suitable for use as service equipment
  • NEC 2020, NEC 2023
     

Applications

  • New home construction 
  • Renovation projects