Skip to main content

Residential Circuit Breakers

We designed our ReliaHome® electrical circuit breakers to work seamlessly with all our load centers. From space-saving tandem and quad designs to advanced circuit protection for arc fault, ground fault, and dual function, we provide a complete and reliable solution that contractors can install with confidence. Our comprehensive residential circuit breaker offering meets the NEC, NEMA, ANSI, and CSA requirements. Get advanced protection with our dual-function breakers, arc fault breakers, and ground fault circuit breakers with options such as plug-on neutral, short-pigtail, and standard long-pigtail options.

ABB is introducing a new generation of residential circuit breakers powered by adaptive, machine learning arc-fault technology to our AFCI and DFCI product offering. ABB ReliaHome® ELITE circuit breakers use multiple intelligent algorithms to distinguish between normal household activity and true electrical hazards, delivering best-in-class protection while minimizing unnecessary interruptions.

AFCI is a compact and easy to install solution designed to eliminate Arc faults. AFCI has the flexibility to address shared and mixed neutrals.
DFCI combines both Ground Fault and Combination Arc Fault (GFCI & AFCI) protection in a simple to apply and cost-effective solution
Ground Fault Circuit Interrupter with Self-Test (GFCI) available as 1 or 2 poles and up to 60 A to protect 120/240 Vac applications
100 to 225A. THQMV Main breakers are configured to allow top or bottom feed without modification
The ultimate solution for expanding electrical capacity with ease of installation and are compatible with all new and existing Single Phase PowerMark™ load centers 
1" THQL breakers are compact to make the most of available panel space