ReliaHome Plug-on Neutral P-Series & P-Series+
ReliaHome™ is the new, innovative, comprehensive residential portfolio under the ABB brand. The standard P-Series and premium P-Series+ offering is optimized with a plug-on neutral design that leverages ABB’s ReliaLock™ circuit breaker connection feature. Load center circuit counts range from 16-60 single pole 1” spaces. Feed through plug-on neutral panels (8 single pole 1” spaces) and riser plug-on neutral panels are also available. P-Series and P-Series+ load centers replace the GE legacy PowerMark™ Gold load centers and the ABB PowerMark™ PRO plug-on neutral load centers.
 
Innovative features make installation and inventory management easy with these load centers. By providing ABB universally compatible ReliaHome residential circuit breakers, ABB offers a complete and reliable solution that can be stocked and installed with confidence.
Features and benefits
Easy to install
- Save on installation time and maximize labor efficiency – plug-on neutral design, maximized gutter space with ABB’s ReliaLock circuit breaker connection feature, self-leveling center keyhole mounting, drywall mounting depth location tabs, first set of twist outs removed
- Easier wire installation – elevated neutral bars and backed out neutral screws
- More room to work – 100%+ neutral terminations designed to keep wiring neat and tidy
- Convenient installation - tangential knockouts and interior diamond knockouts for optimized wiring placement 
 
Easy to rely on
- Built to last – galvanized, rust-resistant enclosures ensure quality and performance
- Multi-functional – outdoor load centers suitable for use as service entrance equipment, indoor white front options available
 
Easy to work with
- Common circuit breaker platform – simplified stocking strategy across all ReliaHome load centers
- Installer friendly – for main lug and convertible mains, ground bars come standard
- Availability – expansive national distributor and retail network
 
Technical specifications
- Single phase, 3-wire
- 120/240 VAC
- Up to 225A with solar ready designs available
- Circuit count, 16-60 single pole 1” spaces
- Feed through panels up to 8 single pole 1” spaces
- Gray or white fronts available
 
P-Series
- Aluminum bus
- Main lug or main circuit breaker on NEMA 1 modes
- Main lug convertible only on NEMA 3R models and riser panels
- 2-year warranty
 
P-Series+
- Copper bus
- Main lug, main circuit breaker, and main lug convertible available for NEMA 1 and NEMA 3R
- 10-year warranty
 
Applications
- New home construction
- Multifamily
- Residential renovation
 
Certifications, classifications and standards
UL Listed (Panelboards No. 67)