Skip to main content

UL1077 Miniature Circuit Breakers

Uncompromising safety and comfort

A UL 1077 Miniature Circuit Breaker (MCB) functions as supplementary protection device used alongside a primary UL 489 branch circuit breaker. They offer additional overload protection for downstream equipment and sub circuits. ABB offers one of the most extensive ranges of UL 1077 MCBs.

Download catalog

Features

  • Characteristics: B, C, D, K, Z
  • Configurations: 1P, 1P+N, 2P, 3P, 3P+N, 4P
  • Breaking capacities up to 25 kA
  • Rated currents up to 63A
  • Real contact position indication, directly connected to the moving contact
     

Benefits

  • Extra-wide and complete range of MCBs to cover most applications and markets
  • Compliance with worldwide product standards (IEC, UL, CSA)
  • Space and time-saving thanks to the unique bottom-fixing auxiliary contact
  • Established and certified quality

     

Product range

Please scroll to the right to see more columns.

Series

Trip
curve

Interrupting
rating

Voltage
rating

Current
rating

ST200M

B,C,D,K,Z

10/5 kA

480Y/277 V AC
60/125 V DC (1-/2-pole)

0.5 to 63A

S200MUC

C, K, Z

up to 10 kA

480Y/277 V AC
250/500 V DC (1-/2- pole)

0.2 to 63A

S800S

B,C,D,K

up to 30 kA

630Y/347 V AC

0.5 to 63A

S800C

B,C,D,K

up to 20 kA

480Y/277 V AC
up to 500 V DC

10 to 63A

S300P

B, C, D, K, Z

10 kA

480Y/277 V AC
60/125 V DC (1-/2-pole)

0.2 to 63A

ST200MTR

K and Z

ST200MTR: 6 kA
ST200MTR(DC): 10 kA

480Y / 277 V AC
1P: 250 V DC
2+4P: up to 500 V DC

0.5 to 63A

S800P

B,C,D,K

up to 20 kA

480Y/277 V AC
up to 500 V DC

80 to 100A