Color-Keyed Compression Lugs
e-Catalog
Color Keyed® is a system solution designed to meet the most stringent UL & IEC Class A testing requirements.
Our Color-Keyed® lugs are made of 99.9% pure, oxygen-free copper. The Color-Keyed® color-coded crimping system assures the right die is used with the right lug resulting in an accurate, reliable crimp. Color-Keyed® dies are designed to produce a circumferential, hex- or diamond-shaped compression rather than a simple indent resulting in assured high conductivity, exceeding IEC 61238-1 and UL standards. Circumferential compression creates large area of high pressure contact between cable and connector which in turn results in low resistance and high pull-out values.
IEC Metric Information
- Straight 1 hole / 2 hole : wire sizes from 10mm² - 400mm² with metric bolt hole from M5 to M24
- 45°: Wire sizes from 10mm² - 240mm² with metric bolt hole from M6 to M16
- 90°: Wire sizes from 10mm² - 240mm² with metric bolt hole from M6 to M16
UL Information
- Copper tin plated AWG compression lug for power cables rated voltage up to 35kV with high-voltage insulation. From #8 Str. to 1000 kcmil
- Designed for AWG stranded, flexible cable, welding cable, and portable chord
- Hole inspection to ease installation control
- Chamfer barrel to assist installation work
- Made of high-conductivity seamless copper tubing. Surface: tin plated
- Certification: UL, CSA listed for AWG conductors