Sta-Kon Wire Terminals
e-Catalog
Quick and reliable connections with less effort, more copper and a wider funnel.
Over 70-year advantage
ABB Installation Products’ Sta-Kon® solutions include insulated and non‑insulated terminals, splices, wire joints, disconnects, ferrules and heat‑shrinkable options. ABB developed the first tool-applied solderless terminals and connectors more than 70 years ago.
Key benefits
Sta-Kon wire terminals feature high-conductivity copper, corrosion-resistant plating and a long, chamfered barrel.
- Strain relief – Metal insulation grip sleeve on all-nylon terminals
- Deep internal serrations – Lowers connection resistance and prevents pullout from vibration and mechanical strain
- Easy wire insertion – Funneled barrel eliminates wire strand hang up
- Long barrel design – Helps promote lower electrical resistance, prevent wire pullout and eliminate missed crimps with an insulator that stays
- Crimp anywhere – Brazed and overlapped seams provide up to 2.5 times the tensile strength of a butted seam terminal
- Easy to crimp – Selective annealing softens the barrel to help form around the wire
- Durable – Tongues remain strong through cold form manufacturing process to withstand repeated bends and bolt strain
- Secure terminals – Anti-rotational tongues help prevent terminal shorting
- Rigorous finishing – Grease, oils and sharp edges are removed to help ensure proper plating and insulation
- Test specifications – Applicable products meet UL 486A/B, UL 486C, UL 310, CSA 22.2
Image
Applications
- Marine
- Panel builders
- Data centers
- Appliances
- AVAC