Skip to main content

Spec-Kon Crimp Connectors

Spec-Kon Crimp Connectors

Ideal for OEM applications where a high number of terminations are required every day.

Download Spec-Kon® catalog

Image
Spec-Kon Crimp Connectors wire termination solution

 

Crimp terminals, disconnects and splices
The Spec-Kon® crimp connectors from ABB Installation Products provide a broad selection of bulk-packaged loose-piece terminals in non-insulated and insulated varieties, including male and female disconnects, rings, forks, pins, blades, butt splices, wire joints and bullet connectors.
 

Key benefits 

  • Internal barrel serrations – Helps give lower resistance connections and improve tensile strength  
  • Easy size identification – Wire range stamped on tongue for convenient access 
  • Electro tin plating – Helps promote excellent corrosion resistance and superior finish 
  • Ergonomic hand tool – ERG-2500 completes UL listed crimp with low handle forces
  • Single tool – Crimps the entire range of standard insulated terminals, disconnects and butt splices
  • Color coding – Insulators are color coded for specific wire size 
  • Test specifications – Applicable products meet UL 486A, UL 486C, UL 310, CSA
     

Applications

  • OEM
  • Wiring Harness
  • Panelboards
  • Telecommunications 
  • Automotive