Skip to main content

Electronic Compact Starters

ABB’s electronic compact starters are innovative hybrid starters with direct-on-line, reversed starting, motor overload protection and emergency stop functions all fully integrated. The devices combine the benefits of solid-state electronics and a mechanical relay to deliver high performance over an exceptionally long lifetime. With a narrow width of just 22.5 mm, the HF range is the technology of choice for applications that need space savings.

Features

  • Up to 3 kW, 400 V AC and 9 A for resistive loads
  • Fits on DIN rail
  • Controlled via 24VDC PLC output
  • Prewired reversing starter
  • Electrical life: 30 million operating cycles
  • ATEX, SIL3 and PL e approvals
     

Benefits

  • Forward and reverse running, motor protection, emergency stop functions all included
  • Space savings of up to 90% – just 22.5 mm wide
  • Up to 75% less time spent wiring and installation,
  • With more functions built in, wiring error risks are minimized
  • Solid state bypass supports load-free switching of mechanical contacts, reducing power losses by up to 34%