NEMA rated, ProS enclosed starters are plug and play motor control solutions engineered for the pace of modern distribution.
NEMA rated, providing dependable starting and overload protection for single-phase motors up to one horsepower (115 or 230 Volts).
ABB compact starters combine solid-state electronics and mechanical relays for integrated motor control with overload protection and emergency stop.
A complete manual motor starter, providing on/off switching as well as short-circuit and overload protection in a single, compact unit.
A complete offering of full voltage non-reversing, reversing, and multi-speed contactors and motor starters. A proven product line for the toughest industrial applications.