Skip to main content

CT-C range

The CT-C range combines higher value and performance at a lower cost by offering essential functions in a 17.5 mm housing, freeing up room in any control cabinet. The range includes 11 devices, single and multifunctional types, with a time range from 0.05 seconds to 100 hours. Equipped with wide voltage ranges, CT-C time relays allow for use across a variety of applications worldwide.

Features

  • World wide approvals
  • 1 c/o and 2 c/o output in a 17.5 mm wide housing
  • Tool-free mounting and demounting on the DIN rail
  • Time setting range from 0.05 s up to 100 h
  • Wide voltage range 

Benefits

  • Space-saving of 22% thanks to a small housing
  • Stock reduction up to 75% compared to other ranges
  • Price optimized solution with improved functionality