R600 Boxed Interface Relays & Optocouplers
Boxed interface relays and optocouplers
The ABB R600 boxed interface relay range is used for electrical isolation, amplification and signal matching between the electronic controls – PLCs, iPCs or field bus systems – and the sensor / actuator level. The built-in relay ensures the design fulfills the highest vibration requirements. The compact design and different connection terminal options help produce optimized panel installations.
Benefits
- Space savings
- Highly vibration resistant
- High switching currents in a small footprint
Features
- Screw- or spring-type terminals
- 8 different coil voltages from 5-24 V DC / 24-230 V AC/DC
- 1 n/c contact, 1 n/o contact, 1 c/o contact or 2 c/o contacts available
- Optional integrated RC element available
- Up to 4 mm² wire can be connected