CT-C Range
The CT-C range combines higher value and performance at a lower cost by offering essential functions in a 17.5 mm housing, freeing up room in any control cabinet. The range includes 11 devices, single and multifunctional types, with a time range from 0.05 seconds to 100 hours. Equipped with wide voltage ranges, CT-C time relays allow for use across a variety of applications worldwide.
Benefits
- Space-saving of 22% thanks to a small housing
- Stock reduction up to 75% compared to other ranges
- Price optimized solution with improved functionality
Features
- World wide approvals
- 1 c/o and 2 c/o output in a 17.5 mm wide housing
- Tool-free mounting and demounting on the DIN rail
- Time setting range from 0.05 s up to 100 h
- Wide voltage range
Contact us
Contact us