Residual Current Devices – RCDs
Ultimate protection of people and equipment
Residual Current Devices (RCDs) are the safest device to detect and trip against electrical leakage currents, thus ensuring protection against electric shock caused by indirect contacts. These devices must be used in series with a Miniature Circuit Breaker (MCB) or fuse which protects them from the potentially damaging thermal and dynamic stresses of any overcurrent. They also act as the main disconnecting switches upstream of any derived MCBs (e.g., domestic consumer unit).
Features
- AC, A, B, AP-R types available to ensure protection against all kinds of earth fault currents
- Rated Currents from 16A up to 125A
- Rated I∆n Sensitivity 10, 30mA, 100mA, 300mA, 500mA and 1A
Benefits
- Safety performances ensured worldwide by international marks approval
- High-quality execution and attention to details
- Complete range of products and related accessories
Contact us
Contact us